Pakistan - English

Philips LEDtube, T8, 1500 mm, 17.6 W, 6500 K, 3700 lm, 100000 hour(s)

MAS LEDtube 1500mm UE 17.6W 865 T8 EELA

Product Description

LEDtube, T8, 1500 mm, 17.6 W, 6500 K, 3700 lm, 100000 hour(s), 210 lm/W, G13 Rotatable end-cap, Plastic, 40 %, RG0

Order code: 929003731910
Full order code: 694197064873800

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    100,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

downloads.DIS.title
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929003731910 en_AA pdf 834.6 kB

Visuals

Product-Photographs-929003731910_EU
Multiple assets
Product-Diagrams-929003731910_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm UE 17.6W 865 T8 EELA IES 45.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-T8-UltraEfficient-COMF-9223984-Ref-929003731910 pdf 675.5 kB