Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 1500 mm, 17.6 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 100000 hour(s)

MAS LEDtube 1500mm UE 17.6W 865 T8 EELA

Product Description

MASTER, LEDtube, T8, EM/Mains, 1500 mm, 17.6 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 100000 hour(s), 210 lm/W, EEL A, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929003731902
Full order code: 872016926961300

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    100,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    10 years

Downloads

Family

Product