Pakistan - English

Philips LEDtube, T8, 1200 mm, 11.9 W, 6500 K, 2500 lm, 100000 hour(s)

MAS LEDtube 1200mm UE 11.9W 865 T8 EELA

Product Description

LEDtube, T8, 1200 mm, 11.9 W, 6500 K, 2500 lm, 100000 hour(s), 210 lm/W, G13 Rotatable end-cap, Plastic, 40 %, RG0

Order code: 929003731810
Full order code: 694197064871400

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    100,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product