Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 11.9 W, 36W TL-D, 6500 K, 2500 lm, CRI 80, 100000 hour(s)

MAS LEDtube 1200mm UE 11.9W 865 T8 EELA

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 11.9 W, LED alternative to 36W TL-D, 6500 K, 2500 lm, CRI 80, 100000 hour(s), 210 lm/W, EEL A, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929003731802
Full order code: 872016926959000

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    100,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    10 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003731802 pdf 68.8 kB
downloads.DIS.title
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929003731802 en_AA pdf 769.1 kB

Brochures

Install instructions
online QIG for 324166166411 MAS LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929003731802_EU
Multiple assets
Product-Diagrams-929003731802_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UE 11.9W 865 T8 EELA IES 45.2 kB
LDT
LDT File - MAS LEDtube 1200mm UE 11.9W 865 T8 EELA ldt 34.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-T8-UltraEfficient-COMF-9223984-Ref-929003482202 pdf 772.9 kB