Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 11.9 W, 36W TL-D, 4000 K, 2500 lm, 100000 hour(s)

MAS LEDtube 1200mm UE 11.9W 840 T8 EELA

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 11.9 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, 100000 hour(s), 210 lm/W, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, RG0

Order code: 929003482208
Full order code: 872016928170700

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    100,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003482208 en_AA pdf 834.7 kB

Visuals

Product-Photographs-929003482208_EU
Multiple assets
Product-Diagrams-929003482208_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UE 11.9W 840 T8 EELA IES 45.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER LEDtube T8 UltraEfficient-COMF-9223984-Ref-929003482208 pdf 661.0 kB