Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 600 mm, 10.5 W, 24W TL5 HO, 4000 K, 1600 lm, CRI 80, 60000 hour(s)

MAS LEDtube 600mm HO 10.5W 840 T5

Product Description

MASTER, LEDtube, T5, Mains, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 4000 K, 1600 lm, CRI 80, 60000 hour(s), 152 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1

Order code: 929003734402
Full order code: 872016927531700

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product