Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 600 mm, 10.5 W, 24W TL5 HO, 3000 K, 1500 lm, CRI 80, 60000 hour(s)

MAS LEDtube 600mm HO 10.5W 830 T5

Product Description

MASTER, LEDtube, T5, Mains, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 3000 K, 1500 lm, CRI 80, 60000 hour(s), 142 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1

Order code: 929003734302
Full order code: 872016927521800

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product