Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 900 mm, 11.5 W, 21W TL5 HE, 6500 K, 1700 lm, CRI 80, 60000 hour(s)

MAS LEDtube 900mm HE 11.5W 865 T5 EU

Product Description

MASTER, LEDtube, T5, Mains, 900 mm, 11.5 W, LED alternative to 21W TL5 HE, 6500 K, 1700 lm, CRI 80, 60000 hour(s), 147 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 900 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003734202
Full order code: 872016927066400

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003734202 pdf 67.8 kB
Product leaflet
Localized commercial leaflet 929003734202 en_AA pdf 813.8 kB

Visuals

Product-Photographs-929003734202_EU
Multiple assets
Product-Diagrams-929003734202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 900mm HE 11.5W 865 T5 EU IES 19.7 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-Mains-T5-Ref-929003734102 pdf 1.0 MB