Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 900 mm, 11.5 W, 21W TL5 HE, 3000 K, 1600 lm, CRI 80, 60000 hour(s)

MAS LEDtube 900mm HE 11.5W 830 T5 EU

Product Description

MASTER, LEDtube, T5, Mains, 900 mm, 11.5 W, LED alternative to 21W TL5 HE, 3000 K, 1600 lm, CRI 80, 60000 hour(s), 139 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 900 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003734002
Full order code: 872016927062600

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product