Pakistan - English

Philips MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, 54W TL5 HO, 6500 K, 3900 lm, 25000 hour(s)

MAS LEDtube 1200mm HO 26W 865 G5 VWV BR

Product Description

MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, LED alternative to 54W TL5 HO, 6500 K, 3900 lm, 25000 hour(s), 150 lm/W, G5, Beam angle 200 degree(s), Glass

Order code: 929003532612
Full order code: 871951445300500

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Family