Pakistan - English

Philips MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, 54W TL5 HO, 4000 K, 3900 lm, 25000 hour(s)

MAS LEDtube 1200mm HO 26W 840 G5 VWV BR

Product Description

MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, LED alternative to 54W TL5 HO, 4000 K, 3900 lm, 25000 hour(s), 150 lm/W, G5, Beam angle 200 degree(s), Glass

Order code: 929003532512
Full order code: 871951445298500

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003532512 en_AA pdf 828.5 kB

Visuals

Product-Photographs-929003532512_EU
Multiple assets
Product-Diagrams-929003532512_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO 26W 840 G5 VWV BR IES 21.0 kB