Pakistan - English

Philips MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, 54W TL5 HO, 3000 K, 3700 lm, 25000 hour(s)

MAS LEDtube 1200mm HO 26W 830 G5 VWV BR

Product Description

MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, LED alternative to 54W TL5 HO, 3000 K, 3700 lm, 25000 hour(s), 142 lm/W, G5, Beam angle 200 degree(s), Glass

Order code: 929003532412
Full order code: 871951445296100

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003532412 en_AA pdf 822.1 kB

Visuals

Product-Photographs-929003532412_EU
Multiple assets
Product-Diagrams-929003532412_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO 26W 830 G5 VWV BR IES 16.0 kB