Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 1200 mm, 16.5 W, 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 60000 hour(s)

MAS LEDtube 1200mm HE 16.5W 865 T5 EU

Product Description

MASTER, LEDtube, T5, Mains, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 60000 hour(s), 151 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003044602
Full order code: 871951433435900

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003044602 pdf 67.6 kB
Product leaflet
Localized commercial leaflet 929003044602 en_AA pdf 816.4 kB

Brochures

Install instructions
LEDtube Installation Guide T5 pdf 818.0 kB

Visuals

Product-Photographs-929003044602_EU
Multiple assets
Product-Diagrams-929003044602_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HE 16.5W 865 T5 EU IES 3.4 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-Mains-T5-Ref-929003044502 pdf 1.0 MB