Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, 80W TL5 HO, 4000 K, 5600 lm, CRI 80, 50000 hour(s)

MAS LEDtube 1500mm UO 36W 840 T5

Product Description

MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 4000 K, 5600 lm, CRI 80, 50000 hour(s), 155 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1

Order code: 929002474902
Full order code: 871951429052500

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002474902 pdf 66.5 kB
Product leaflet
Localized commercial leaflet 929002474902 en_AA pdf 826.8 kB

Brochures

Install instructions
LEDtube Installation Guide T5 pdf 818.0 kB

Visuals

Product-Photographs-929002474902_EU
Multiple assets
Product-Diagrams-929002474902_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm UO 36W 840 T5 IES 59.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-Mains-T5-COMF-7033830-Ref-929002474902 pdf 672.5 kB