Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, 80W TL5 HO, 3000 K, 5200 lm, CRI 80, 50000 hour(s)

MAS LEDtube 1500mm UO 36W 830 T5

Product Description

MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 3000 K, 5200 lm, CRI 80, 50000 hour(s), 144.00 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1

Order code: 929002474802
Full order code: 871951429050100

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product