Pakistan - English

Philips LEDtube, T5, 1200 mm, 16.5 W, 6500 K, 2500 lm, 50000 hour(s)

MAS LEDtube 1200mm HE 16.5W 865 T5 CN

Product Description

LEDtube, T5, 1200 mm, 16.5 W, 6500 K, 2500 lm, 50000 hour(s), 151 lm/W, G5, Glass, RG0

Order code: 929002421110
Full order code: 872016939015700

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product