Pakistan - English

Philips LEDtube, T5, 1200 mm, 16.5 W, 4000 K, 2500 lm, 50000 hour(s)

MAS LEDtube 1200mm HE 16.5W 840 T5 HK

Product Description

LEDtube, T5, 1200 mm, 16.5 W, 4000 K, 2500 lm, 50000 hour(s), 151 lm/W, G5, Glass, 0 %, RG0

Order code: 929002421068
Full order code: 872110314231300

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002421068 en_AA pdf 801.8 kB

Visuals

Product-Photographs-929002421068_EU
Multiple assets
Product-Diagrams-929002421068_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HE 16.5W 840 T5 HK IES 3.5 kB