Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 1200 mm, 100-240 V, 16.5 W, 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 50000 hour(s)

MAS LEDtube 1200mm HE 16.5W 840 T5

Product Description

MASTER, LEDtube, T5, Mains, 1200 mm, 100-240 V, 16.5 W, LED alternative to 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 50000 hour(s), 151.00 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, SDCM 6, PF 0.9, IP20, SVM 2.1, PstLM 0.18

Order code: 929002421008
Full order code: 871869978351800

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002421008 en_AA pdf 777.1 kB

Visuals

Product-Photographs-929002421008_EU
Multiple assets
Product-Diagrams-929002421008_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HE 16.5W 840 T5 IES 3.5 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDtube-Mains-T5-COMF-7033830-Ref-929002421008 pdf 661.3 kB