Pakistan - English

Philips LEDtube, T5, 600 mm, 8 W, 6500 K, 1050 lm, 50000 hour(s)

MAS LEDtube 600mm HE 8W 865 T5 HK

Product Description

LEDtube, T5, 600 mm, 8 W, 6500 K, 1050 lm, 50000 hour(s), 131 lm/W, G5, Glass, 0 %, RG0

Order code: 929002420868
Full order code: 872110314229000

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product