Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 50000 hour(s)

MAS LEDtube 600mm HE 8W 865 T5

Product Description

MASTER, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, LED alternative to 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 50000 hour(s), 131.00 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 600 mm, SDCM 6, PF 0.9, IP20, SVM 1.4, PstLM 0.16

Order code: 929002420808
Full order code: 871869978347100

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product