Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 50000 hour(s)

MAS LEDtube 600mm HE 8W 830 T5

Product Description

MASTER, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 50000 hour(s), 125.00 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 600 mm, SDCM 6, PF 0.9, IP20, SVM 1.4, PstLM 0.16

Order code: 929002420608
Full order code: 871869978343300

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002420608 en_AA pdf 775.9 kB

Visuals

Product-Photographs-929002420608_EU
Multiple assets
Product-Diagrams-929002420608_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HE 8W 830 T5 IES 3.4 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDtube-Mains-T5-COMF-7033830-Ref-929002420708 pdf 661.2 kB