Pakistan - English

Philips MASTER, LEDtube, T5, Mains, 1500 mm, 26 W, 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 hour(s)

MAS LEDtube 1500mm HO 26W 840 T5

Product Description

MASTER, LEDtube, T5, Mains, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 hour(s), 150 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1

Order code: 929001908902
Full order code: 871869681931900

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001908902 pdf 68.0 kB
Product leaflet
Localized commercial leaflet 929001908902 en_AA pdf 796.9 kB

Brochures

Install instructions
Installation Instructions pdf 902.2 kB

Visuals

Product-Photographs-929001908902_EU
Multiple assets
Product-Diagrams-929001908902_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm HO 26W 840 T5 ies 5.9 kB

Other

Environmental product declaration
EPD_HUB EPD-Philips-MASTER-LEDtube-Mains-T5-Ref-929001908902 pdf 921.5 kB