Pakistan - English

Philips LEDtube, T5, 1200 mm, 26 W, 6500 K, 3900 lm, 50000 hour(s)

MAS LEDtube 1200mm HO 26W 865 T5 CN

Product Description

LEDtube, T5, 1200 mm, 26 W, 6500 K, 3900 lm, 50000 hour(s), 150 lm/W, G5, Glass, RG0

Order code: 929001908710
Full order code: 872016938999100

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product