Pakistan - English

Philips LEDtube, T5, 1200 mm, 26 W, 3000 K, 3600 lm, 50000 hour(s)

MAS LEDtube 1200mm HO 26W 830 T5 HK

Product Description

LEDtube, T5, 1200 mm, 26 W, 3000 K, 3600 lm, 50000 hour(s), 138 lm/W, G5, Glass, RG0

Order code: 929001908508
Full order code: 872016939167300

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product