Pakistan - English

Philips MASTER, LEDtube, T5, HF, 900 mm, 11.5 W, 21W TL5 HE, 6500 K, 1700 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 900mm HE 11.5W 865 T5

Product Description

MASTER, LEDtube, T5, HF, 900 mm, 11.5 W, LED alternative to 21W TL5 HE, 6500 K, 1700 lm, CRI 80, 60000 hour(s), 147 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 900 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003597002
Full order code: 872016916323200

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product