Pakistan - English

Philips MASTER, LEDtube, T5, HF, 900 mm, 18.5 W, 39W TL5 HO, 4000 K, 2800 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 900mm HO 18.5W 840 T5

Product Description

MASTER, LEDtube, T5, HF, 900 mm, 18.5 W, LED alternative to 39W TL5 HO, 4000 K, 2800 lm, CRI 80, 60000 hour(s), 151 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 900 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003596602
Full order code: 872016916315700

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003596602 pdf 67.8 kB
Product leaflet
Localized commercial leaflet 929003596602 en_AA pdf 804.2 kB

Visuals

Product-Photographs-929003596602_EU
Multiple assets
Product-Diagrams-929003596602_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 900mm HO 18.5W 840 T5 IES 6.1 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDtube-HF-900mm-HO-18.5W-840-T5-929003596602 pdf 600.2 kB