Pakistan - English

Philips MASTER, LEDtube, T5, HF, 600 mm, 10.5 W, 24W TL5 HO, 6500 K, 1600 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 600mm HO 10.5W 865 T5

Product Description

MASTER, LEDtube, T5, HF, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 6500 K, 1600 lm, CRI 80, 60000 hour(s), 152 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003596402
Full order code: 872016916311900

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003596402 pdf 67.4 kB
Product leaflet
Localized commercial leaflet 929003596402 en_AA pdf 808.4 kB

Visuals

Product-Photographs-929003596402_EU
Multiple assets
Product-Diagrams-929003596402_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 600mm HO 10.5W 865 T5 IES 6.1 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDtube-HF-600mm-HO-10.5W-865-T5-929003596402 pdf 604.8 kB