Pakistan - English

Philips MASTER, LEDtube, T5, 1200 mm, 90-130 V, 16.5 W, 28W TL5 HE, 4000 K, 2500 lm, CRI 83, 50000 hour(s)

MAS LEDtube HF 1200mm HE 16.5W 840 T5 AP

Product Description

MASTER, LEDtube, T5, 1200 mm, 90-130 V, 16.5 W, LED alternative to 28W TL5 HE, 4000 K, 2500 lm, CRI 83, 50000 hour(s), 151 lm/W, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 929003140008
Full order code: 871951440823400

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family