Pakistan - English

Philips MASTER, LEDtube, T5, HF, 1500 mm, 26 W, 49W TL5 HO, 3000 K, 3700 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 1500mm HO 26W 830 T5 OE

Product Description

MASTER, LEDtube, T5, HF, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 3000 K, 3700 lm, CRI 80, 60000 hour(s), 142.00 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 929002352302
Full order code: 871869974957600

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product