Pakistan - English

Philips MASTER, LEDtube, T5, HF, 1200 mm, 26 W, 54W TL5 HO, 6500 K, 3900 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 1200mm HO 26W 865 T5 OE

Product Description

MASTER, LEDtube, T5, HF, 1200 mm, 26 W, LED alternative to 54W TL5 HO, 6500 K, 3900 lm, CRI 80, 60000 hour(s), 150 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 929002352202
Full order code: 871869974955200

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product