Pakistan - English

Philips LEDtube, T5, 600 mm, 40-80 V, 8 W, 14W TL5 HE, 4000 K, 1050 lm, CRI 83, 50000 hour(s)

MAS LEDtube HF 600mm HE 8W 840 T5 AP

Product Description

LEDtube, T5, 600 mm, 40-80 V, 8 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, CRI 83, 50000 hour(s), 131 lm/W, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001399508
Full order code: 871869675382800

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family