Pakistan - English

Philips MASTER, LEDtube, T5, HF, 600 mm, 8 W, 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 600mm HE 8W 865 T5

Product Description

MASTER, LEDtube, T5, HF, 600 mm, 8 W, LED alternative to 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 60000 hour(s), 131 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 929001390902
Full order code: 871869674327000

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Family

Product