Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 600 mm, 7.6 W, 18W TL-D, 4000 K, 1150 lm, CRI 80, 75000 hour(s)

MAS LEDtube 600mm HO 7.6W840 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 600 mm, 7.6 W, LED alternative to 18W TL-D, 4000 K, 1150 lm, CRI 80, 75000 hour(s), 151 lm/W, EEL D, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929004260302
Full order code: 872110304417400

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004260302 pdf 68.1 kB
downloads.DIS.title
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929004260302 en_AA pdf 835.1 kB

Brochures

Install instructions
online QIG_for_324166166411_MAS_LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929004260302_EU
Multiple assets
Product-Diagrams-929004260302_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO 7.6W840 T8 IES 8.1 kB
LDT
LDT File - MAS LEDtube 600mm HO 7.6W840 T8 ldt 5.9 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929004260302 pdf 663.9 kB