Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 13.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s)

MAS LEDtube 1200mm UO 13.5W 830 T8 SDCM

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 13.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s), 170 lm/W, EEL C, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 1200 mm, RG0, SDCM 3, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929004243002
Full order code: 872016938817800

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - MAS LEDtube 1200mm UO 13.5W 830 T8 SDCM txt 4.5 kB
Energy Efficiency Label
Energy Efficiency Label 929004243002 pdf 69.4 kB
downloads.DIS.title
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929004243002 en_AA pdf 839.5 kB

Brochures

Install instructions
online QIG_for_324166166411_MAS_LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929004243002_EU
Multiple assets
Product-Diagrams-929004243002_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UO 13.5W 830 T8 SDCM IES 45.2 kB
LDT
LDT File - MAS LEDtube 1200mm UO 13.5W 830 T8 SDCM ldt 34.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929004241902 pdf 688.8 kB