Pakistan - English

Philips LEDtube, T8, 1500 mm, 20 W, 6500 K, 3700 lm, 75000 hour(s)

MAS LEDtube 1500mm UO 20W 865 T8 CN

Product Description

LEDtube, T8, 1500 mm, 20 W, 6500 K, 3700 lm, 75000 hour(s), 185 lm/W, G13 Rotatable end-cap, Plastic, 0 %, RG0

Order code: 929004242310
Full order code: 694197064897400

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product