Pakistan - English

Philips LEDtube, T8, 1200 mm, 13.5 W, 6500 K, 2500 lm, 75000 hour(s)

MAS LEDtube 1200mm UO 13.5W 865 T8 CN

Product Description

LEDtube, T8, 1200 mm, 13.5 W, 6500 K, 2500 lm, 75000 hour(s), 185 lm/W, G13 Rotatable end-cap, Plastic, 0 %, RG0

Order code: 929004242010
Full order code: 694197064895000

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Tendertext
Tender text - MAS LEDtube 1200mm UO 13.5W 865 T8 CN txt 3.7 kB
downloads.DIS.title
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929004242010 en_AA pdf 833.7 kB

Brochures

Install instructions
online QIG_for_324166166411_MAS_LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929004242010_EU
Multiple assets
Product-Diagrams-929004242010_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UO 13.5W 865 T8 CN IES 45.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929004242010 pdf 662.9 kB