Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, Single-ended, 1200 mm, 220-240 V, 13.5 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 hour(s)

MAS LEDtube 1200mm UO 13.5W 840 T8 ID

Product Description

MASTER, LEDtube, T8, EM/Mains, Single-ended, 1200 mm, 220-240 V, 13.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 hour(s), 185 lm/W, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 0 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929004241917
Full order code: 872110303789300

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

downloads.DIS.title
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929004241917 en_AA pdf 833.5 kB

Brochures

Install instructions
online QIG_for_324166166411_MAS_LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929004241917_EU
Multiple assets
Product-Diagrams-929004241917_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UO 13.5W 840 T8 ID IES 45.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929004241917 pdf 666.1 kB