Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, Single-ended, 1200 mm, 220-240 V, 13.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s)

MAS LEDtube 1200mm UO 13.5W 830 T8 ID

Product Description

MASTER, LEDtube, T8, EM/Mains, Single-ended, 1200 mm, 220-240 V, 13.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s), 170 lm/W, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 0 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929004241817
Full order code: 872110303787900

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product