Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 1100 mm, 220-240 V, 16 W, 38W TL-D, 4000 K, 2500 lm, CRI 80, 75000 hour(s)

MAS LEDtube 1050mm 16W 840 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 1100 mm, 220-240 V, 16 W, LED alternative to 38W TL-D, 4000 K, 2500 lm, CRI 80, 75000 hour(s), 156 lm/W, EEL D, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 1100 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929001961102
Full order code: 871869961602100

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product