Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 900 mm, 220-240 V, 12 W, 30W TL-D, 4000 K, 1575 lm, CRI 80, 75000 hour(s)

MAS LEDtube 900mm HO 12W 840 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 900 mm, 220-240 V, 12 W, LED alternative to 30W TL-D, 4000 K, 1575 lm, CRI 80, 75000 hour(s), 131 lm/W, EEL E, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 900 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929001298402
Full order code: 871869668708600

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001298402 pdf 68.4 kB
downloads.DIS.title
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929001298402 en_AA pdf 523.6 kB

Brochures

Install instructions
online QIG_for_324166166411_MAS_LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929001298402_EU
Multiple assets
Product-Diagrams-929001298402_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 900mm HO 12W 840 T8 IES 4.0 kB
LDT
LDT File - MAS LEDtube 900mm HO 12W 840 T8 ldt 34.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929001298402 pdf 663.0 kB