Products
Product | Compare | |||||
---|---|---|---|---|---|---|
16 | 2,500 | 4000 | G13 | Medium Bi-Pin Fluorescent | |||
16 | 2,500 | 4000 | G13 | Medium Bi-Pin Fluorescent | |||
16 | 2,500 | 6500 | G13 | Medium Bi-Pin Fluorescent | |||
16 | 2,500 | 6500 | G13 | Medium Bi-Pin Fluorescent | |||
25 | 3,700 | 4000 | G13 | Medium Bi-Pin Fluorescent | |||
25 | 3,700 | 6500 | G13 | Medium Bi-Pin Fluorescent | |||
7 | 1,050 | 4000 | G13 | Medium Bi-Pin Fluorescent | |||
7 | 1,050 | 4000 | G13 | Medium Bi-Pin Fluorescent |
Product family information
Description
Philips LEDtube Connected - smart retrofit LED T8 lamps that give you an easy and seamless way to upgrade to connected lighting. These Interact Ready LED tubes can be programmed to maximize energy savings, while providing wireless and automated light for your comfort and convenience. What’s more, it is fully scalable and upgradable. If you want to enjoy additional benefits such as remote control or a management dashboard, you can simply keep the lamps you currently have installed and add a gateway to experience all the advantages of a cloud-based system. There’s no better way to take lighting solutions to the next level.
Benefits
Smart sustainability thanks to advanced lighting control
Easy connectivity with a whole new level of convenient installation
Features
Smart retrofit on existing EM ballast or direct mains
Product lifetime up to 75,000 hours