Pakistan - English

Philips Connected, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 23.1 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 75000 hour(s)

LEDtube Connected IA 1500mm 23.1W865 T8

Product Description

Connected, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 23.1 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 75000 hour(s), 160 lm/W, EEL C, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004271002
Full order code: 872110306319900

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product