Philips CorePro, LEDtube, T5, 900 mm, 11 W, 4000 K, 1500 lm, 50000 hour(s)
11T5HE/34-840/IF15/G/DIM 10/1
Product Description
CorePro, LEDtube, T5, 900 mm, 11 W, 4000 K, 1500 lm, 50000 hour(s), 136.00 lm/W, G5, Glass
Specifications
- Cap-Base G5
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube