Philips CorePro, LED, C-T9, 238 mm, 16 W, Selectable, 3000 K, 4000 K, 5000 K, 6500 K, 1700 lm, 36000 hour(s)
16CIR/CNG/12-4CCT/IF17/P/G10q 6/1
Product Description
CorePro, LED, C-T9, 238 mm, 16 W, Selectable, 3000 K, 4000 K, 5000 K, 6500 K, 1700 lm, 36000 hour(s), 106 lm/W, G10q, Plastic
Specifications
- Cap-Base G10q
- Nominal lifetime 36,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED