Pakistan - English

Philips CorePro, LEDtube, T8, 1200 mm, 12, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1700 lm, 1700 lm, 1800 lm, 1800 lm, 1800 lm, 50000 hour(s)

12T8/COR/48-5CCT/FF18/G/DIM 25/1

Product Description

CorePro, LEDtube, T8, 1200 mm, 12, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1700 lm, 1700 lm, 1800 lm, 1800 lm, 1800 lm, 50000 hour(s), 144 lm/W, G13, Glass

Order code: 929003794704

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads