Philips Essential LED tubes T5 Mains
The new generation of energy saving and affordable T5 Mains tube lighting
Products
Product | Compare | |||||
---|---|---|---|---|---|---|
16 | 1,850 | 4000 | G5 | |||
16 | 1,850 | 6500 | G5 | |||
8 | 900 | 4000 | G5 | |||
8 | 900 | 6500 | G5 | |||
8 | 1,000 | 3000 | G5 | |||
16 | 2,000 | 3000 | G5 |
Product family information
Description
The Essential LEDtube T5 is an affordable LED solution suitable for replacing T5 fluorescent lamps. Thanks to a unique design, Philips Essential LED tube T5 Mains can be directly installed in luminaires operating on mains power connection.The product provides a natural lighting effect for use in general lighting applications, as well as instant energy savings – an environmentally friendly solution.
Benefits
Up to 50% energy saving compared with coventional fluorescent systems
Easy installation: retrofit replacement of existing T5 lamps improving the quality of light
Features
Retrofit solution with Long lifetime of 25.000hs
Excellent quality of light with CRI >80