Pakistan - English

Philips LEDtube, T8, 1200 mm, 25 W, 6500 K, 3000 lm, 15000 hour(s)

Ledtube DE HO+ 1200mm 25W 865 T8 G13 CN

Product Description

LEDtube, T8, 1200 mm, 25 W, 6500 K, 3000 lm, 15000 hour(s), 120 lm/W, G13, Glass, 0 %, RG0

Order code: 929004307910
Full order code: 694197066212300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product