Pakistan - English

Philips LEDtube, T8, 1200 mm, 25 W, 4000 K, 3000 lm, 15000 hour(s)

Ledtube DE HO+ 1200mm 25W 840 T8 G13 CN

Product Description

LEDtube, T8, 1200 mm, 25 W, 4000 K, 3000 lm, 15000 hour(s), 120 lm/W, G13, Glass, 0 %, RG0

Order code: 929004307810
Full order code: 694197066210900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004307810 en_AA pdf 809.5 kB

Visuals

Product-Photographs-929004307810_EU
Multiple assets
Product-Diagrams-929004307810_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube DE HO+ 1200mm 25W 840 T8 G13 CN ies 21.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929004307810 pdf 937.0 kB