Pakistan - English

Philips Ecofit, LEDtube, T8, Mains, 600 mm, 100-277 V, 8 W, 17-18W TL-D, 4000 K, 800 lm, 15000 hour(s)

ECOFIT E LEDtube 600mm 8W 740 T8 VWV

Product Description

Ecofit, LEDtube, T8, Mains, 600 mm, 100-277 V, 8 W, LED alternative to 17-18W TL-D, 4000 K, 800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %

Order code: 929004300912

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004300912 en_AA pdf 774.6 kB

Visuals

Product-Photographs-929004300912_EU
Multiple assets
Product-Diagrams-929004300912_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ECOFIT E LEDtube 600mm 8W 740 T8 VWV IES 19.4 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929004300912 pdf 890.1 kB