Pakistan - English

Philips LEDtube, T8, Mains, 1200 mm, 220-240 V, 25 W, 36W TL-D, 6500 K, 3000 lm, CRI 80, 15000 hour(s)

Ecofit LEDtube 1200mm HO+  25W 865 T8 SL

Product Description

LEDtube, T8, Mains, 1200 mm, 220-240 V, 25 W, LED alternative to 36W TL-D, 6500 K, 3000 lm, CRI 80, 15000 hour(s), 120 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1200 mm, RG0, SDCM 6, PF 0.5, IP20

Order code: 929004263811
Full order code: 872110314319800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    1 years

Downloads

Family

Product